HUBBELL POWER SYSTEMS
HUS_ID_Tough One 2023 2.25 Hub1_PRODIMAGE
HUS_ID_Tough One 2023 2.25 Hub1_PRODIMAGE
play
play
+1
HUS_ID_Tough One 2023 2.25 Hub2_PRODIMAGE

Anchor, Tough One, 12in, 10,000 ft-lb rating, 2.25in hub, 5/8in threads

Brand:

Chance

Catalog ID:

C1025210

Tough One Anchor Helix, 10,000 Ft Lbs (10,848 N-M), 12" (304 mm) Helix for use with 0.625" (15.9 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C1021583
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

C1025210

Coating

Painted

EU RoHS Indicator

No

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008880

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

2.25 in

Rod Diameter

0.625 in

Weight

20.79 lb

Certifications And Compliance

RUS Listed Reference

z - Anchors, Power-Installed Screw, Distribution

Logistics

Pallet Quantity

72

Standard Package

2

Resources and downloads