HUBBELL POWER SYSTEMS
HUS_ID_Tough One 2023 2.5 Hub1_2_PRODIMAGE
HUS_ID_Tough One 2023 2.5 Hub1_2_PRODIMAGE
play
play
+2
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE

Anchor, Tough One, 8in, 15,000 ft-lb rating, 2.5in hub,1in threads.

Brand:

Chance

Catalog ID:

C1025000

Tough One Anchor Helix, 15,000 Ft Lbs (20,340 N-M), 8" (203 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

C1025000

Coating

Painted

Number of Helices

1

Torque Rating

15000 ft-lbs

Type

Anchor Helix

UPC

096359008583

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

2.5 in

Dimensions

7.500 in x 7.500 in x 7.500 in

Height

7.5 in

Length

7.5 in

Rod Diameter

  • 0.75
  • 1 in

Weight

11.437 lb

Width

7.5 in

Logistics

Pallet Quantity

192

Standard Package

4

Resources and downloads