HUBBELL POWER SYSTEMS
HPS_ID_12332P_PRODIMAGE
HPS_ID_12332P_PRODIMAGE
play
play
HPS_ID_12334P_2_PRODIMAGE

Anchor, PISA Rod, 3/4in X 7ft, 1in threads

Brand:

Chance

Catalog ID:

12632P

Pisa anchor rod 0.75" (19.1 mm) diameter, 7' (2134 mm) long.

Chance PISA rods are designed to be used with Tough One and PISA screw anchors. Both ends have a forged hex to allow the rod to be tightened to the anchor and the eyenut. The 5/8" diameter rods have 5/8" diameter threads; 3/4" and 1" diameter rods have 1" threads. Anchors and eyenuts have either 5/8" threads or 1" threads. Rods are galvanized in accordance with ASTM A153. Anchor rods are available without the eyenut or with various styles of eyenuts assembled to the rod at the factory.

  • Hot forged hex collar provides strong connection to anchor and eye
  • Hot dipped galvanized per ASTM A153
  • Rods used with PISA® Power Installed Screw Anchors
  • Cannot be used with Expanding and Plate Anchors

Product details

General

Application

Helical Anchoring

Catalog Number

12632P

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068440

Dimensions

Dimensions

84.000 in x 1.360 in x 1.360 in

Height

1.36 in

Length

84 in

Rod Diameter

0.75 in

Weight

9.506 lb

Width

1.36 in

Certifications And Compliance

RUS Listed Reference

z – Anchors, screw, power installed

Logistics

Pallet Quantity

50

Standard Package

5

Resources and downloads

Specifications

Catalogs

Installation Manuals

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation