HUBBELL POWER SYSTEMS
Image of C1100954218 Plate, Pole Bearing, 2 plates with one 18in bolt, no lag screws included
Image of C1100954218 Plate, Pole Bearing, 2 plates with one 18in bolt, no lag screws included

Plate, Pole Bearing, 2 plates with one 18in bolt, no lag screws included

Brand:

Chance

Catalog ID:

C1100954218

Bearing plates qty=2 with one 7/8" x 18in bolts.

Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.

  • Bearing plates are used at the bottom of poles to help prevent poles from sinking or being pushed up from water pressure
  • They are installed in pairs using 7/8” bolts
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C1100954218

Coating

Galvanized, ASTM A-153

Type

Pole Bearing Plate

UPC

096359521563

Dimensions

Area

122 in²

Bolt Length

18 in

Weight

43.52 lb

Logistics

Pallet Quantity

20

Standard Package

1