HUBBELL POWER SYSTEMS
Image of P4817 Anchor, Pole Key, 276 sq-in
Image of P4817 Anchor, Pole Key, 276 sq-in
play
HPS_ID_P4817_PRODIMAGE

Anchor, Pole Key, 276 sq-in

Brand:

Chance

Catalog ID:

P4817

Expanding Pole Key Anchor.

The Chance Pole Key can be used to reinforce poles in soft soils where the load is unbalanced and the pole must resist the load. However, it is recommended that Pole Keys only be used where a proper guy wire and guy anchor cannot be used, since a guy and anchor will generally provide more resistance to lateral movement. The Pole Keys will not withstand the same load, or perform as well a proper guy and anchor. The Chance Pole Key can be installed next to the distribution pole butt to help hold it in place against light overturning loads such as service drops, prevailing winds or small line angles.

  • Used to reinforce poles in soft soils where the load is unbalanced and the pole must resist the load.
  • Used in situations where guys and guy anchors are not practical.
  • Anchors are painted with a black paint

Product details

General

Application

Earth Tension Anchoring

Catalog Number

P4817

Coating

Black Paint

EU RoHS Indicator

No

Strength Note

The lateral load and overturning moment which can be resisted depends on the height of the load above ground level, the depths of the two opposing Pole Keys and the allowable lateral deflection of the pole at ground level.

Type

Earth Tension Anchors

UPC

096359050322

Dimensions

Anchor Size when Fully Expanded

276 in²

Dimensions

24.500 in x 12.500 in x 4.500 in

Height

4.5 in

Length

24.5 in

Rod Diameter - Order Separately

0.75 in

Weight

24.01 lb

Width

12.5 in

Width Expanded

24.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

RUS Listed Reference

z - Pole keys

Logistics

Pallet Quantity

50

Standard Package

1

Resources and downloads

Specifications

Catalogs

Literature

Sales Drawings

Videos

play
Hubbell Power Systems Pole Key