HUBBELL POWER SYSTEMS
HPS_ID_R330H_PRODIMAGE
HPS_ID_R330H_PRODIMAGE

Anchor, Rock 1.75in X 53in 3/4in Rod

Brand:

Chance

Catalog ID:

R353H

Expanding Socket Rock Anchor 0.75" (19.1 mm) Diameter Rod, 53" (1346 mm) long with Tripleye.

This Rock Anchor expands and socket design wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Sockets are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands socket against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

R353H

Coating

Galvanized

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.

Tensile Strength

23000 lb.

Type

Rock Anchors

Dimensions

Anchor Hole Size

2 in

Diameter

1.75 in

Length

53 in

Rod Diameter

0.75 in

Logistics

Pallet Quantity

50 EA

Standard Package

5

Resources and downloads

Specifications

Catalogs

Sales Drawings