PPHID-19404
PPHID-19404

Anchor, Rock 1.75in X 60in 3/4in Rod

Brand:

Chance

Catalog ID:

R360

Expanding Rock Anchor 0.75" (19.1 mm) Diameter Rod, 60" (1524 mm) long with Tripleye.

This Rock Anchor expands and wedges against solid walls of rock. Once it is expanded, the harder the pull on the rod—the tighter it wedges. Wedges are made of malleable or ductile iron with a rust-resistant coating. Rod should be in line with the guy. Installation is quick and simple. Bore the hole with hand or power drill, making sure that the diameter of the hole is 1⁄4-inch larger than the diameter of the unexpanded anchor. Drop the anchor in the hole. Put a bar through the large eye of the anchor rod. Turn the rod until the anchor is firmly expanded against the sides of the hole.

  • Anchor expands and wedges against solid walls of rock
  • The large drop-forged Tripleye® rod holds up to three guy strands
  • Requires 2" diameter hole in competent rock a minimum depth of 12"
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153
Eyenut Style
Tripleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5° of alignment with the guy load may significantly lower strength. Recommended minimum installation depth is 12" in solid rock.
Tensile Strength
23000 lb.
Type
Rock Anchors
UPC
096359051176

Dimensions

Anchor Hole Size
2 in
Diameter
1.75 in
Dimensions
60.000 in x 1.750 in x 1.750 in
Height
1.75 in
Length
60 in
Rod Diameter
0.75 in
Weight
10.192 lb
Width
1.75 in

Logistics

Pallet Quantity
50
Standard Package
5