HUBBELL POWER SYSTEMS
HPS_ID_CCAA_PRODIMAGE
* Representative image
HPS_ID_CCAA_PRODIMAGE
play
play

PVI-LP Arrester (29 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

214529CCAA

IEC Class Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP arresters comply with the latest revision of IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Application

Distribution

Bracket Type

None

Catalog Number

214529CCAA

Color

Gray Housing

Material

ESP™ Polymer Housing

Type

Station Low

UPC

096359696858

Dimensions

Stud Type

M12

Electrical Ratings

Duty Cycle

36 kV

Frequency Rating

48-62 Hz

MCOV

29 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000 µs

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems In Depth: Distribution Arresters
play
Hubbell Power Systems Metal Oxide Varistor