HUBBELL POWER SYSTEMS
HPS_ID_7314_2_PRODIMAGE
* Representative image
HPS_ID_7314_2_PRODIMAGE
play

PDV-100 Optima Arrester (19.5 kV MCOV, 7314 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2137207314

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137207314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359414377

Dimensions

Height

11.5 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

10.0 in (254 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

12.0 in (304.8 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

36.5 in (927 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

24 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

85.5 kV

Maximum Discharge Voltage

  • 61.6 kV @ 1.5 kA
  • 66 kV @ 3 kA
  • 69.9 kV @ 5 kA
  • 76.2 kV @ 10 kA
  • 86.6 kV @ 20 kA
  • 102 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

56.4 kV

MCOV

19.5 kV

Minimum Strike

12.4 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Logistics

Pallet Quantity

80