HUBBELL POWER SYSTEMS
HPS_ID_2132657333_PRODIMAGE
* Representative image
HPS_ID_2132657333_PRODIMAGE
play

PDV-100 Optima Arrester (12.7 kV MCOV, 7333 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2137137333

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137137333

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359413349

Dimensions

Dimensions

12.750 in x 8.875 in x 4.750 in

Height

4.75 in

Length

12.75 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

6.5 in (165.1 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

8.5 in (215.9 mm)

Stud Type

3/8-16

Weight

6 lb

Width

8.875 in

Electrical Ratings

Creep and Leakage Distance

25.2 in (640 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

53.8 kV

Maximum Discharge Voltage

  • 38.7 kV @ 1.5 kA
  • 41.4 kV @ 3 kA
  • 43.8 kV @ 5 kA
  • 47.8 kV @ 10 kA
  • 54.3 kV @ 20 kA
  • 64 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

34.5 kV

MCOV

12.7 kV

Minimum Strike

8.8 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Logistics

Pallet Quantity

112