HUBBELL POWER SYSTEMS
HPS_ID_7224_PRODIMAGE
* Representative image
HPS_ID_7224_PRODIMAGE
play

PDV-65 Optima Arrester (17 kV MCOV, 7224 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2132677224

IEEE Normal Duty Class / IEC Distribution Medium Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

45 Nm

Catalog Number

2132677224

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359410317

Dimensions

Height

12.4 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

8.2 in (208.28 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

10 in (254 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

25.5 in (648 mm)

Current - Low Current Long Duration (LCLD) Test

75 A

Duty Cycle

21 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

67.2 kV

Maximum Discharge Voltage

  • 53.2 kV @ 1.5 kA
  • 56.6 kV @ 3 kA
  • 60.3 kV @ 5 kA
  • 67.9 kV @ 10 kA
  • 78.5 kV @ 20 kA
  • 98.1 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

47.5 kV

MCOV

17 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

15

Time - Low Current Long Duration (LCLD) Test

2000 µs

Logistics

Pallet Quantity

112