HUBBELL POWER SYSTEMS
HPS_ID_2216xx7314_PRODIMAGE
HPS_ID_2216xx7314_PRODIMAGE
play

PVR Optima (12.7 kV MCOV, 7314 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2216137314

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216137314

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359405061

Dimensions

Height

12.4 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

6.3 in (160.02 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

8.3 in (210.82 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

26 in (660 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

45.5 kV

Maximum Discharge Voltage

  • 34.6 kV @ 1.5 kA
  • 36.1 kV @ 3 kA
  • 37.6 kV @ 5 kA
  • 40.5 kV @ 10 kA
  • 44.8 kV @ 20 kA
  • 51.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

29.8 kV

MCOV

12.7 kV

Minimum Strike

9.7 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

33.5

Withstand Voltage - Lightning Impulse

76.4

Logistics

Pallet Quantity

112