HUBBELL POWER SYSTEMS
1
1
play
play

Protecta*Lite Arrester (15.3 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

602015B0X4002

This web listing represents a sampling of typical configurations. ProtectaLite Arrester assemblies can be customized for all distribution and transmission lines.Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltageExample: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

Product details

General

Application

35 kV and Below

Catalog Number

602015B0X4002

EU RoHS Indicator

Contact Manufacturer

Installation Type

Suspension

Type

Line Arresters

UPC

096359455233

Electrical Ratings

Creep and Leakage Distance

25.2 in (640.1 mm)

Duty Cycle

18 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

60.6 kV

Maximum Discharge Voltage

  • 45.4 kV @ 1.5 kA
  • 48.4 kV @ 3 kA
  • 51.3 kV @ 5 kA
  • 56.4 kV @ 10 kA
  • 63.5 kV @ 20 kA
  • 75.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

43.5 kV

MCOV

15.3 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

23 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Logistics

Pallet Quantity

112