HUBBELL POWER SYSTEMS
Image of Hubbell's Arrestors Category
Image of Hubbell's Arrestors Category
play

EVP Arrester (10.2 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

EVP0010103002

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

EVP0010103002

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359687153

Electrical Ratings

Creep and Leakage Distance

35.4 in (899 mm)

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

35.1

Maximum Discharge Voltage

  • 25.6 kV @ 1.5 kA
  • 26.9 kV @ 3 kA
  • 28.2 kV @ 5 kA
  • 30.3 kV @ 10 kA
  • 32.8 kV @ 20 kA
  • 37.4 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

24

MCOV

10.2 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC