HUBBELL POWER SYSTEMS
1
* Representative image
1
play

PVI-LP Arrester (19.5 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

3006203001

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Cantilever Bending Strength - Max.

4,000 in lbs

Catalog Number

3006203001

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Small Top/Tripod Base

Type

Intermediate

UPC

096359497844

Dimensions

Bolt Circle Diameter

8.75 in

Diameter - Lug Hole

.56 in (14.224 mm)

Diameter - Single Bolt Hole(s)

0.5 in

Height

12.2 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

6.2 in (157.48 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

7.6 in (193.04 mm)

Thickness - Lug

1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance

30.8 in (782 mm)

Current - Low Current Long Duration (LCLD) Test

550

Duty Cycle

24 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

74.3 kV

Maximum Discharge Voltage

  • 56.3 kV @ 1.5 kA
  • 59 kV @ 3 kA
  • 61.9 kV @ 5 kA
  • 64.6 kV @ 10 kA
  • 72.5 kV @ 20 kA
  • 80.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

52.3 kV

MCOV

19.5 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Withstand Voltage - 60 Hz Wet

53.6

Withstand Voltage - Lightning Impulse

84

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads