HUBBELL POWER SYSTEMS
1
1
play

SVN Arrester (152 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

SVN192GA152AE

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN192GA152AE

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

10 in

Diameter - Single Bolt Hole(s)

0.56 in

Height

83.1 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

864 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

991 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Electrical Ratings

Creep and Leakage Distance

226.8 in (5760 mm)

Duty Cycle

192 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

479 kV

Maximum Discharge Voltage

  • 391 kV @ 1.5 kA
  • 406 kV @ 3 kA
  • 420 kV @ 5 kA
  • 441 kV @ 10 kA
  • 471 kV @ 20 kA
  • 518 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

374.0 kV

Maximum Switching Surge Protective Level @ 2000A

387.0 kV

Maximum Switching Surge Protective Level @ 500A

363 kV

MCOV

152 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

498 kVrms

Withstand Voltage - Lightning Impulse

928 kV

Withstand Voltage - Switching Impulse

829 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE