HUBBELL POWER SYSTEMS
1
1
play

MVN Arrester (131 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN168GA131AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN168GA131AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506546

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Single Bolt Hole(s)

0.75 in

Height

76.6 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

36 in (914 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

46 in (1168 mm)

Thickness - Lug

1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance

175 in (4445 mm)

Duty Cycle

168 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

412 kV

Maximum Discharge Voltage

  • 337 kV @ 1.5 kA
  • 350 kV @ 3 kA
  • 362 kV @ 5 kA
  • 380 kV @ 10 kA
  • 406 kV @ 20 kA
  • 447 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

322

MCOV

131 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads