HUBBELL POWER SYSTEMS
1
1
play

MVN Arrester (180 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN228GA180AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN228GA180AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506584

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Ring

25.2 in / 15.0 in

Diameter - Single Bolt Hole(s)

0.75 in

Height

95.6 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

54 in (1372 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

62 in (1575 mm)

Thickness - Lug

1.25 in (31.75 mm)

Electrical Ratings

Creep and Leakage Distance

252.5 in (6414 mm)

Duty Cycle

228 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

566 kV

Maximum Discharge Voltage

  • 462 kV @ 1.5 kA
  • 481 kV @ 3 kA
  • 497 kV @ 5 kA
  • 522 kV @ 10 kA
  • 557 kV @ 20 kA
  • 613 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

443

MCOV

180 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads