HUS_ID_B-088713-200-70_02_PRODIMAGE
* Representative image
HUS_ID_B-088713-200-70_02_PRODIMAGE

POC 88 Series Bushing - 46kV

Brand:

PCORE Electric

Catalog ID:

B-88913-200-70

POC® 46kV-1200A Quick-Link Transformer Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Draw-Lead/Bottom Connected for Air-to-Oil Applications, 21.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • Quick Link™ bushing
  • High seismic

Product details

General

Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
2-Hole NEMA Pad
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
4
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
28.69 in
Below Flange Length
40.06 in
Diameter - Below Flange Maximum D <gt/> 1"
4.00 in
Diameter - Below Flange Maximum P
5.00 in
Diameter - Live Part Top
7.25 in
Diameter - Top Terminal Outside
1 1/2-12
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10 in
Length
68.75 in
Length - Drawlead Above Flange
24.75 in
Length - Ground Shield
21.00 in
Length - Live Part Top
7.25 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Outside Diameter
7.25 in
Weight
132 lb

Electrical Ratings

BIL
250 kV
Current Rating
1200 A
kV Class
46 kV
Minimum Creepage
37.5 in
Minimum Strike
18 in

Certifications And Compliance

Industry Standard(s)
IEEE