HUS_ID_POC1675G0800S_02_PRODIMAGE
HUS_ID_POC1675G0800S_02_PRODIMAGE

POC Series II Bushing – 345kV

Brand:

PCORE Electric

Catalog ID:

POC1175G3000S

POC® 345kV-3000A Transformer-Circuit Breaker Bushing, Paper-Oil-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

POC type bushings feature an oil impgregnated capacitance graded core with an external porcelain insulator. POC type bushings are oil filled.

  • Paper oil capacitor wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application
Transformer-Oil Circuit Breaker
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
12
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
138.75 in
Below Flange Length
51 in
Diameter - Below Flange Maximum D <gt/> 1"
12.50 in
Diameter - Below Flange Maximum P
12.50 in
Diameter - Bottom Terminal Bolt Circle
6.75 in
Diameter - Bottom Terminal Bolt Holes
1/2-13
Diameter - Bottom Terminal Outside
8.25 in
Diameter - Live Part Top
14.00 in
Diameter - Top Terminal Outside
2-12
Effective Length - Top Terminal
3.00 in
Flange Mounting Hole Bolt Circle
21 in
Flange Mounting Hole Diameter
1.25 in
Flange Outside Diameter
23 in
Length
189.75 in
Length - Ground Shield
23.00 in
Length - Live Part Top
17.69 in
Length - Minimum Oil Immersion Level
23.00 in
Sealing Surface Outside Diameter
19.62 in
Weight
1450 lb

Electrical Ratings

BIL
1175 kV
Current Rating
3000 A
kV Class
345 kV
Minimum Creepage
345 in
Minimum Strike
115 in

Certifications And Compliance

Industry Standard(s)
IEEE