text.skipToContent text.skipToNavigation

PRC 85 Series Bushing - 15kV

by PCORE Electric 

Catalog ID: B-85102-70

PRC™ 15kV-400A Transformer Bushing, Paper-Resin-Capacitor Type, Rated per CSA C88.1, Draw-Lead Connected for Air-to-Oil Applications, 10.00" Min. Oil Immersion Level

Product Details

General

Application Transformer
Bottom Terminal Type Hole
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange Aluminum
Material - Insulation Porcelain
Mounting Position Vertical
Number of Flange Mounting Holes 4
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type Threaded
Type Condenser Bushings

Dimensions

Above Flange Length 17.19 in
Below Flange Length 14.62 in
Diameter - Below Flange Maximum D 1" 3.12 in
Diameter - Below Flange Maximum P 3.38 in
Diameter - Live Part Top 3.88 in
Diameter - Top Terminal Outside 1 1/2-12
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 7.25 in
Flange Mounting Hole Diameter 0.88 in
Flange Outside Diameter 8.50 in
Length 31.81 in
Length - Drawlead Above Flange 13.50 in
Length - Ground Shield 10.00 in
Length - Live Part Top 5.62 in
Length - Minimum Oil Immersion Level 10.00 in
Sealing Surface Outside Diameter 6.25 in
Stud Inside Diameter 1.00 in
Weight 26 lb

Electrical Ratings

BIL 110 kV
Current Rating 400 A
Minimum Creepage 21 in
Minimum Strike 10.00 in
kV Class 15 kV

Certifications and Compliance

Industry Standard(s) CSA

Resources/Downloads