HUBBELL POWER SYSTEMS
PPHID-19088
* Representative image
PPHID-19088

PRC 85 Series Bushing - 15kV

Brand:

PCORE Electric

Catalog ID:

B-85132-70

PRC® 15kV-3000A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 10.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

B-85132-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

17.25 in

Below Flange Length

19.5 in

Diameter - Below Flange Maximum D <gt/> 1"

5.00 in

Diameter - Below Flange Maximum P

5.25 in

Diameter - Bottom Terminal Outside

3-12

Diameter - Live Part Top

6.88 in

Diameter - Top Terminal Outside

3-12

Effective Length - Bottom Terminal

4.50 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

9.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

10.62 in

Length

36.75 in

Length - Ground Shield

10.00 in

Length - Live Part Top

5.69 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Outside Diameter

8.25 in

Weight

97 lb

Electrical Ratings

BIL

110 kV

Current Rating

3000 A

kV Class

15 kV

Minimum Creepage

20.5 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

CSA

Resources and downloads

Specifications

Sales Drawings