HPS_ID_B-089301-70_02_PRODIMAGE
* Representative image
HPS_ID_B-089301-70_02_PRODIMAGE

PRC 85 Series Bushing - 35kV

Brand:

PCORE Electric

Catalog ID:

B-85303-70

PRC® 35kV-400A Transformer Bushing, Paper-Resin-Capacitor Type, Rated per CSA C88.1, Draw-Lead Connected for Air-to-Oil Applications, 21.62" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application
Transformer
Bottom Terminal Type
Hole
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
4
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
23.94 in
Below Flange Length
30.12 in
Diameter - Below Flange Maximum D <gt/> 1"
3.12 in
Diameter - Below Flange Maximum P
3.38 in
Diameter - Live Part Top
3.88 in
Diameter - Top Terminal Outside
1 1/2-12
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
8.5 in
Length
54.06 in
Length - Drawlead Above Flange
20.25 in
Length - Ground Shield
21.62 in
Length - Live Part Top
5.62 in
Length - Minimum Oil Immersion Level
21.62 in
Sealing Surface Outside Diameter
6.25 in
Stud Inside Diameter
1 in
Weight
43 lb

Electrical Ratings

BIL
200 kV
Current Rating
400 A
kV Class
35 kV
Minimum Creepage
41 in
Minimum Strike
17 in

Certifications And Compliance

Industry Standard(s)
CSA