PPHID-19088
* Representative image
PPHID-19088

PRC 85 Series Bushing - 50kV

Brand:

PCORE Electric

Catalog ID:

B-85412-70

PRC® 50kV-1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 10.00" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application
Transformer-Oil Circuit Breaker
Bottom Terminal Type
Threaded
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
4
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings

Dimensions

Above Flange Length
26.88 in
Below Flange Length
22.75 in
Diameter - Below Flange Maximum D <gt/> 1"
4.00 in
Diameter - Below Flange Maximum P
4.50 in
Diameter - Bottom Terminal Outside
1 1/2-12
Diameter - Live Part Top
4.50 in
Diameter - Top Terminal Outside
1 1/2-12
Effective Length - Bottom Terminal
2.12 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
8.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Length
49.62 in
Length - Ground Shield
10.00 in
Length - Live Part Top
4.06 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Outside Diameter
7.25 in
Weight
94 lb

Electrical Ratings

BIL
250 kV
Current Rating
1200 A
kV Class
50 kV
Minimum Creepage
49 in
Minimum Strike
22 in

Certifications And Compliance

Industry Standard(s)
CSA