HUBBELL POWER SYSTEMS
HPS_ID_B-316082-C-2_PRODIMAGE
HPS_ID_B-316082-C-2_PRODIMAGE

Bushing Crimp Style Draw-Lead Terminal

Brand:

PCORE Electric

Catalog ID:

B-316082-E-6

3/4-12 Crimp Style Draw-Lead Terminal (69kV & Below) - For Use With PCORE PRC & POC Style Bushings and Electro Composites SDC Style Bushings

Crimp on style draw lead terminal that can be used with IEEE standard PCORE bushings rated 69kV and below.

  • Crimp draw lead terminal
  • For use with PCORE and Electro Composites LV IEEE standard bushings
  • 69kV and below

Product details

General

Application

Condenser Bushings

Catalog Number

B-316082-E-6

Material

Copper

Thread Size - Male

3/4-12 UN-2A

Dimensions

Diameter - Outside

0.83 in

Length

4.75 in

Electrical Ratings

Current Rating

600 A

kV Class

15kV - 69 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads