Hot Line Tap Clamp, Aluminum, Tin Plated

Brand:

ANDERSON

Catalog ID:

S1534AGP

Overhead Primary Tap, Hot Line Tap Clamp, Aluminum, AAC|AAAC|ACSR|Copper, Range 0.162 - 0.743 in

Hot line tap clamp designed for use on aluminum and ACSR conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

Product details

General

Material
Aluminum Alloy
Material - Body
Aluminum Alloy
Material - Eyebolt
Tin Plated Bronze
Material - Eyestem
Forged Silicon Bronze
Material - Hex Nut
Stainless Steel
Material - Spring (on Eyestem)
Stainless Steel
Material - Washer
Stainless Steel
UPC
096359384250

Dimensions

Dimensions
2.400 in x 2.400 in x 7.130 in
Height
7.13 in
Length
2.4 in
Weight
0.843 lb
Width
2.4 in

Electrical Ratings

Maximum Current Rating Amps Continuous
Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0.743 in
Conductor Diameter - Minimum
0.162
Conductor Diameter (Tap) - Maximum
0.743 in
Conductor Diameter (Tap) - Minimum
0.162 in
Conductor Diameter Range
0.162 - 0.743

Logistics

Packaging Type
Box
Pallet Quantity
2400

Resources and downloads