HUBBELL POWER SYSTEMS
PPHID-23935
* Representative image
PPHID-23935

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC4025

Two Center Bolt Bronze Parallel Groove Connector

Bronze multiple center bolt connector for copper to copper conductor connections only.

For copper to copper conductor connectors

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LC4025

Cover Available

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Washer

Stainless Steel

Plating

No

Product Category

Mechanical Connectors

Style

Two Center Bolts

UPC

096359319535

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Dimensions

2.812 in x 2.000 in x 2.250 in

Height

2.25 in

Length

2.812 in

Weight

1.372 lb

Width

2 in

Conductor Related

Conductor Diameter - Maximum

0.528

Conductor Diameter - Minimum

0.204

Conductor Diameter (Main) - Maximum

0.528 in

Conductor Diameter (Main) - Minimum

0.204 in

Conductor Diameter (Main) Range

0.204 - 0.528

Conductor Diameter (Tap) - Maximum

0.528 in

Conductor Diameter (Tap) - Minimum

0.204 in

Conductor Diameter Range

0.204 - 0.528

Conductor Type

Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

900

Resources and downloads

Specifications