Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

XP024024

Two Bolt Bronze Cross Parallel Groove Connector

Bronze two and four bolt, 4 way connector for copper to copper conductors cross, tee, parallel or end to end connections.

For perpendicular tap and run connections.

Product details

General

Bolt Head Type
Hex
Bolt Installation Torque (Recommended)
0 ft-lbs
Cover Available
No
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Bronze
Material - Body
Bronze Alloy
Material - Body Halves
Bronze Alloy
Material - Bolt
Silicon Bronze
Material - Bottom Member
Bronze Alloy
Material - Hardware
Silicon Bronze
Material - Spacer
Copper Alloy
Plating
No
Product Category
Mechanical Connectors
Style
Two Bolt
UPC
096359353805

Dimensions

Bolt Diameter
0.38
Diameter - Bolt
0.38 in
Weight
0.686 lb

Conductor Related

Conductor Diameter - Maximum
0.528
Conductor Diameter - Minimum
0.368
Conductor Diameter (Tap) - Maximum
0.528 in
Conductor Diameter (Tap) - Minimum
0.368 in
Conductor Diameter Range
0.368 - 0.528

Certifications And Compliance

UL Listed
No

Logistics

Carton Quantity
36
Pallet Quantity
1728