HUBBELL POWER SYSTEMS
HPS_ID_K3_PRODIMAGE
* Representative image
HPS_ID_K3_PRODIMAGE

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

K3

Two bolt Bronze Parallel Groove Connector

Bronze parallel clamp for copper to copper conductor connections.

Has no cable separator.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

K3

Cover Available

No

Inhibitor Loaded

No

Item Type

4D

Material

Bronze

Material - Body

Bronze Alloy

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Spacer

Bronze Alloy

Plated

N

Plating

No

Plating Type

Unplated

Product Category

Mechanical Connectors

Style

Two Bolt

UPC

096359318583

UPC 12 Digit

781810291443

Dimensions

Bolt Diameter

0.38

Diameter - Bolt

0.38 in

Dimension - Hole Size mm

0 mm

Dimensions

1.125 in x 1.750 in x 1.938 in

Height

1.938 in

Length

1.125 in

Weight

0.4 lb

Width

1.75 in

Conductor Related

Conductor Diameter - Maximum

0.528

Conductor Diameter - Minimum

0.328

Conductor Diameter (Tap) - Maximum

0.528 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Diameter Range

0.328 - 0.528

Certifications And Compliance

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Pallet Quantity

5600

Resources and downloads

Specifications

Sales Drawings