HUBBELL POWER SYSTEMS
PPHID-23942
* Representative image
PPHID-23942

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC1133

Two U-Bolt Bronze Parallel Groove Connector

Bronze two U-bolt parallel groove clamp for copper to copper conductor connections.

For copper to copper conductor connectors

Product details

General

Bolt Head Type

U-Bolt

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LC1133

Cover Available

No

EU RoHS Indicator

No

Material

Bronze

Material - Body

Bronze

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spacer

Bronze

Material - Washer

Stainless Steel

Plating

No

Product Category

Mechanical Connectors

Style

Two U-Bolt

UPC

096359319429

Dimensions

Bolt Diameter

0.38

Diameter - Bolt

0.38 in

Dimensions

2.750 in x 1.937 in x 3.000 in

Height

3 in

Length

2.75 in

Weight

1.568 lb

Width

1.937 in

Conductor Related

Conductor Diameter - Maximum

0.528

Conductor Diameter - Minimum

0.289

Conductor Diameter (Tap) - Maximum

0.528 in

Conductor Diameter (Tap) - Minimum

0.289 in

Conductor Diameter Range

0.289 - 0.528

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings