HUBBELL POWER SYSTEMS
PPHID-23942
* Representative image
PPHID-23942

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LC1177

Two U-Bolt Bronze Parallel Groove Connector

Bronze two U-bolt parallel groove clamp for copper to copper conductor connections.

For copper to copper conductor connectors

Product details

General

Bolt Head Type

U-Bolt

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LC1177

Cover Available

No

EU RoHS Indicator

No

Material

Bronze

Material - Body

Bronze

Material - Body Halves

Bronze Alloy

Material - Bolt

Silicon Bronze

Material - Bottom Member

Bronze Alloy

Material - Hardware

Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spacer

Bronze

Material - Washer

Stainless Steel

Plating

No

Product Category

Mechanical Connectors

Style

Two U-Bolt

UPC

096359319481

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Dimensions

4.000 in x 3.062 in x 5.000 in

Height

5 in

Length

4 in

Weight

3.528 lb

Width

3.062 in

Conductor Related

Conductor Diameter - Maximum

1.152

Conductor Diameter - Minimum

0.813

Conductor Diameter (Tap) - Maximum

1.152 in

Conductor Diameter (Tap) - Minimum

0.811 in

Conductor Diameter Range

0.813 - 1.152

Conductor Type

Copper

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

480

Resources and downloads

Specifications

Sales Drawings