HUBBELL POWER SYSTEMS
PPHID-23945
* Representative image
PPHID-23945

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LCC111XB

Two U-Bolt Aluminum Parallel Groove Connector

Aluminum multiple U-bolt parallel groove connector with copper liner for aluminum to copper conductor connections only.

  • For aluminum to copper conductor connections only
  • Sealant (XB) is recommended on all connections

Product details

General

Bolt Head Type

U-Bolt

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LCC111XB

Cover Available

No

EU RoHS Indicator

No

Material

Aluminum

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Bottom Member

Copper Alloy

Material - Casting

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Spacer

Aluminum Alloy, Copper Lined

Plating

No

Product Category

Mechanical Connectors

Style

Two U-Bolt

UPC

096359320098

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Weight

0.882 lb

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter - Maximum

0.447 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter (Tap) - Maximum

0.447 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Diameter Range

0.162 - 0.447

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

2304

Resources and downloads

Specifications