HUBBELL POWER SYSTEMS
PPHID-23969
* Representative image
PPHID-23969

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAC204N

For standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors. See catalog reference section for maximum conductor temperature guidelines. Recommended for torque on U-Bolts: 1/2" - 480 in-lb; 5/8" - 720 in-lb

High angle clamps are used for standard voltage angle construction with all aluminum, ACSR, or alluminum alloy conductors

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter"

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

HAC204N

EU RoHS Indicator

No

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

40000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

1/2 in

UPC

096359314707

Dimensions

Angle - Take-Off Maximum

35 °

Clamping - Maximum

2.04 in

Clamping - Minimum

1.73 in

Clevis Opening

2.171875 in

Diameter - Clevis Pin

0.75 in

Height

3.5 in

Length

11.25 in

Weight

5.6 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

1.73- 2.04

Conductor Compatibility

ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Cardinal-954-54/7;ACSR-Ortolan-1033.5-45/7;ACSR-Curlew-1033.5-54/7;ACSR-Bluejay-1113-45/7;ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Bluebird-2156-84/19;ACSR-Kiwi-2167-72/7;ACSR-Thrasher-2312-76/19;ACSR-Joree-2515-76/19;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61;AAC-Hawthorn-1192.5-61;AAC-Narcissus-1272-61;AAC-Lupine-2500-91;ACAR-1024.5-30/7;ACAR-1109-30/7;ACAR-1172-30/7;ACAR-1172-18/19;ACAR-2493-72/19;ACAR-2493-54/37

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

108