HUBBELL POWER SYSTEMS
PPHID-23977
* Representative image
PPHID-23977

Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GA9843GL

Single Bolt Aluminum Vise-Type Connector

Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.

  • Recommended for aluminum or aluminum to copper distribution, service or tap connections
  • Sealant is recommended on all connectors
  • Optional snap-on cover available

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

300 lb/ft

Catalog Number

GA9843GL

Grommets

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Bolt

Aluminum Alloy

Material - Hardware

Aluminum Alloy

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum

Plating

No

Product Category

Clamps

Style

Single Bolt

UPC

096359305187

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Diameter - Bolt Head

0.75 in

Dimensions

2.000 in x 3.625 in x 3.750 in

Height

3.75 in

Length

2 in

Length - Nut Flat-To-Flat

0.75 in

Weight

0.862 lb

Width

3.625 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Snapdragon-900-61;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19

Conductor Diameter - Maximum

1.031 in

Conductor Diameter - Minimum

0.563 in

Conductor Diameter (Main) - Maximum

1.031 in

Conductor Diameter (Main) - Minimum

0.563 in

Conductor Diameter (Main) Range

0.563 - 1.031

Conductor Diameter (Tap) - Maximum

0.563 in

Conductor Diameter (Tap) - Minimum

0.316 in

Conductor Diameter Range

0.563 - 1.031

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications