HUBBELL POWER SYSTEMS
PPHID-23979
* Representative image
PPHID-23979

Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GC166

Grounding Vise-Type Connector

Bronze vise type connector for bonding small diameter lashing wires to messengers.

Side Opening Jaw facilitates easy installation.

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

240 in-lbs

Catalog Number

GC166

Cover Available

No

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Bolt

Stainless Steel

Material - Hardware

Stainless Steel

Material - Keeper

Bronze

Plating

No

Product Category

Vise Type Connectors

UPC

096359307167

Dimensions

Bolt Diameter

0.25

Diameter - Bolt

0.25 in

Diameter - Bolt Head

0.31 in

Dimensions

1.000 in x 0.875 in x 1.500 in

Height

1.5 in

Length

1 in

Length - Nut Flat-To-Flat

0.38 in

Weight

0.42 lb

Width

0.875 in

Conductor Related

Conductor Diameter - Maximum

0.5

Conductor Diameter - Minimum

0.245

Conductor Diameter Range

0.245 - 0.5

Conductor Type

Messenger Wire

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications