HUBBELL POWER SYSTEMS
PPHID-23977
* Representative image
PPHID-23977

Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GA9821GSSAA

Two Bolt Aluminum Vise-Type Connector.

Aluminum two bolt vise type connector for aluminum or aluminum to copper conductor connections.

  • Heavy duty construction for aluminum to aluminum or aluminum to copper conductor connections
  • Sealant is recommended for all connections

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

480 lb/ft

Catalog Number

GA9821GSSAA

Grommets

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Bolt

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum

Plating

No

Product Category

Clamps

Style

Two Bolt

UPC

096359516491

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Diameter - Bolt Head

0.75 in

Dimensions

2.750 in x 4.500 in x 5.500 in

Height

5.5 in

Length

2.75 in

Weight

2.352 lb

Width

4.5 in

Conductor Related

Conductor Diameter (Main) - Maximum

1.14 in

Conductor Diameter (Main) - Minimum

0.72 in

Conductor Diameter (Main) Range

0.72 - 1.14

Conductor Diameter (Tap) - Maximum

0.795 in

Conductor Diameter (Tap) - Minimum

0.502 in

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

500

Resources and downloads