HUBBELL POWER SYSTEMS
PPHID-23977
* Representative image
PPHID-23977

Connector, Vise-Type

Brand:

FARGO

Catalog ID:

GA9843GLSS

Single Bolt Aluminum Vise-Type Connector.

Aluminum single bolt vise type connector for aluminum or aluminum to copper distribution, service or tap connections.

  • Recommended for aluminum or aluminum to copper distribution, service or tap connections
  • Sealant is recommended on all connectors
  • Optional snap-on cover available

Product details

General

Bolt Head Type

Hex

Bolt Installation Torque (Recommended)

480 lb/ft

Catalog Number

GA9843GLSS

Grommets

Yes

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Bolt

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spacer

Aluminum

Plating

No

Product Category

Clamps

Style

Single Bolt

UPC

096359516484

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Diameter - Bolt Head

0.75 in

Dimensions

2.000 in x 3.625 in x 3.750 in

Height

3.75 in

Length

2 in

Weight

0.86 lb

Width

3.625 in

Conductor Related

Conductor Diameter (Main) - Maximum

1.031 in

Conductor Diameter (Main) - Minimum

0.563 in

Conductor Diameter (Main) Range

0.563 - 1.031

Conductor Diameter (Tap) - Maximum

0.563 in

Conductor Diameter (Tap) - Minimum

0.316 in

Conductor Type

Aluminum/Copper

Certifications And Compliance

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

1600

Resources and downloads