HUBBELL POWER SYSTEMS
HPS_ID_CFCC_PRODIMAGE
* Representative image
HPS_ID_CFCC_PRODIMAGE

Corona-Free Clevis-Clevis

Brand:

ANDERSON

Catalog ID:

CFCC3090

Corona free clevis clevises are used at EHV levels to attach clevis tongue insulators to various associated hardware within an insulator string. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Corona free clevis clevises are used at EHV levels to attach clevis tongue insulators to various associated hardware within an insulator string. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

"Material: Body-Galvanized Ductile iron, Clevis Pin-Galvanized steel, Cotter Pin-Stainless Steel"

Product details

General

Catalog Number

CFCC3090

Coupling Orientation

Rotated

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CFCC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359349655

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.125 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.94 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

720

Resources and downloads