HUBBELL POWER SYSTEMS
HPS_ID_CE_PRODIMAGE
* Representative image
HPS_ID_CE_PRODIMAGE

Clevis Eye, Rotated 90-deg

Brand:

ANDERSON

Catalog ID:

879002000

Clevis eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates.

Clevis eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates.

  • Ultimate strength is 36,000 lbs. (160 kN)
  • Eye Hole Opening - 0.8125"
  • Length - 5.500"
  • Clevis Eye Opening - 0.875" Width
  • Clevis Pin Hole Diameter - 0.750"
  • Material: body - galvanized ductile iron, Clevis Pin - galvanized steel, Cotter Pin - stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" suffix to the catalog number.

Product details

General

Catalog Number

879002000

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CE Series

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252603

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

3.822 lb

Width - Eye

0.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

480

Resources and downloads