HUBBELL POWER SYSTEMS
HPS_ID_CE_PRODIMAGE
* Representative image
HPS_ID_CE_PRODIMAGE

Clevis Eye, Rotated 90-deg

Brand:

ANDERSON

Catalog ID:

CE05410

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

Product details

General

Catalog Number

CE05410

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

CE Series

Strength Rating - Ultimate

40000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359298434

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

3.136 lb

Width - Eye

1 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

720

Resources and downloads