HPS_ID_CEW_PRODIMAGE
* Representative image
HPS_ID_CEW_PRODIMAGE

Clevis-Eye, Wide, Rotated 90-deg

Brand:

ANDERSON

Catalog ID:

CEW13530

Wide clevis eyes are used to attach suspension clamps to associated hardware in a single conductor VEE string assembly. Material: body - galvanized ductile iron, hardware - galvanized steel.

Wide clevis eyes are used to attach suspension clamps to associated hardware in a single conductor VEE string assembly. Material: body - galvanized ductile iron, hardware - galvanized steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

Product details

General

EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Series
CEW Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359298687

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.875 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.548 lb
Width - Eye
1.438 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in

Logistics

Carton Quantity
20
Pallet Quantity
640