HUBBELL POWER SYSTEMS
Anchor Shackle - 60k lb
Anchor Shackle - 60k lb

Anchor Shackle - 60k lb

Brand:

ANDERSON

Catalog ID:

970303001

Shackle, Forged Steel, Galvanized, 1.125" Opening, 0.750" Dia. Pin, UTS 60,000 lb

Material: Body is Galv. Steel, Hardware is Galv. Steel & Cotter Pin is Stainless Steel

Product details

General

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

AS Series

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253327

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.125 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.636 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

960

Resources and downloads