HUBBELL POWER SYSTEMS
HPS_ID_SC_PRODIMAGE
* Representative image
HPS_ID_SC_PRODIMAGE

Socket Clevis

Brand:

ANDERSON

Catalog ID:

115452000

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

  • Utlimate Strength is 18,000 lbs. (80kN)
  • For use with class 52-3 insulators only per ANSI Spec. C29.2-71
  • Material: Body-galvanized ductile iron, Clevis Pin-galvanized steel, Cotter Pin-stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix “BNK” to catalog number.

Product details

General

Catalog Number

115452000

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

SC Series

Strength Rating - Ultimate

18000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252139

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

0.813 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.125 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.372 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

1600