HUBBELL POWER SYSTEMS
HPS_ID_SC_PRODIMAGE
* Representative image
HPS_ID_SC_PRODIMAGE

Socket Clevis

Brand:

ANDERSON

Catalog ID:

SC301

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators

Socket clevises are used primarily for connecting associated hardware.

  • "Material: Body-Galvanized ductile iron, Clevis Pin-Galvanized steel, Cotter Pin-Stainless steel
  • For use with ANSI class 52-3 insulators
  • Bolt and nut may be substituted for clevis pin by adding suffix “BNK” to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Catalog Number

SC301

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

SC Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359325062

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.125 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.625 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

2.94 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

720

Resources and downloads