HPS_ID_SC_PRODIMAGE
* Representative image
HPS_ID_SC_PRODIMAGE

Socket Clevis

Brand:

ANDERSON

Catalog ID:

SC30AHM

"Socket Eye, Eye: 1.000" with 0.813" Hole, UTS 30,000 lb"

  • "Material: Body-Galvanized ductile iron, Clevis Pin-Galvanized steel, Cotter Pin-Stainless steel
  • For use with ANSI class 52-3 insulators
  • Bolt and nut may be substituted for clevis pin by adding suffix “BNK” to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SC Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359325079

Dimensions

Assembly Rating (Ultimate)
0 lb
Clevis Opening
0.875 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
1.813 in x 4.5 in x 0.875 in
Height
0.875 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
1.813 in
Length - Coupling
4.5 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
3.155 lb
Width
4.5 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in