HPS_ID_SC_PRODIMAGE
* Representative image
HPS_ID_SC_PRODIMAGE

Socket Clevis

Brand:

ANDERSON

Catalog ID:

SC50L

"Socket Eye, Eye: 1.125" with 0.688" Hole, UTS 30,000 lb"

  • "Material: Body-Galvanized ductile iron, Clevis Pin-Galvanized steel, Cotter Pin-Stainless steel
  • For use with ANSI class 52-8 & 52-11 insulators
  • Bolt and nut may be substituted for clevis pin by adding suffix “BNK” to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SC Series
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359325116

Dimensions

Assembly Rating (Ultimate)
0 lb
Clevis Opening
0.9375 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
4.469 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
4.9 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in