HUBBELL POWER SYSTEMS
HPS_ID_SA_PRODIMAGE
* Representative image
HPS_ID_SA_PRODIMAGE

Socket Eye

Brand:

ANDERSON

Catalog ID:

SA10513

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators

Socket eyes can be used for connecting conductor clamping devices.

For use with ANSI class 52-3 & 52-5 insulators

Product details

General

Catalog Number

SA10513

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

SA Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359324669

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.063 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.274 lb

Width - Eye

1.063 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1200

Resources and downloads