HUBBELL POWER SYSTEMS
HPS_ID_PTC2_PRODIMAGE
HPS_ID_PTC2_PRODIMAGE

Cover, Plastic

Brand:

ANDERSON

Catalog ID:

PTC2

Snap-on hinged plastic cover for use on "D" die AC's or any H-frame connectors up to 2.5" long, VCP-43A, VCP-44, VAC-1040 and VAC-4040.

PTC2 Snap-on covers for aluminum compression taps.

  • Designed to provide protection of aluminum compression tap from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around conductor.
  • UV stabilized polypropylene construction for long-term performance

Product details

General

Application

Cover for LC51 Series

Catalog Number

PTC2

EU RoHS Indicator

No

Material

Plastic

Material - Body

UV Stabilized Polypropylene

Product Category

Mechanical Connectors

Style

Cover for "D" die H-taps

UPC

096359324126

Dimensions

Dimensions

2.50 in x 2.0 in x 2.66 in

Height

2.66 in

Length

2.5 in

Weight

0.052 lb

Width

2 in

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings