HUBBELL POWER SYSTEMS
HPS_ID_PTC52_PRODIMAGE
HPS_ID_PTC52_PRODIMAGE

Cover, Plastic

Brand:

ANDERSON

Catalog ID:

PTC52

Snap-on hinged plastic cover for use on center bolt connectors LC-52C, LC-81A, LC-811A and LC-542.

PTC51 & 52 Snap-on covers for mechanical center bolt taps.

  • Designed to provide protection of mechanical center bolt taps from accidental contact by wildlife
  • One piece design with reinforced hinge for easy installation
  • Flexible "fingers" on cable entry ports close around tap conductor and cover unused ports.
  • UV stabilized polypropylene construction for long-term performance

Product details

General

Application

Cover for 15kV, 27kV and 36kV cutouts

Catalog Number

PTC52

Hot Stick Eyes

Yes

Material

Plastic

Material - Body

UV Stabilized Low Trac Vinyl

Product Category

Mechanical Connectors

Style

Cover For LC52 Series

UPC

096359324140

Dimensions

Dimensions

3.400 in x 2.500 in x 3.500 in

Height

3.5 in

Length

3.4 in

Weight

0.082 lb

Width

2.5 in

Logistics

Carton Quantity

100

Pallet Quantity

2700

Resources and downloads