Automatic Guy Wire Deadend, 1/4" 7 Strand, EHS

Brand:

FARGO

Catalog ID:

GDE5100

Automatic Guy Wire Deadend, 1/4" 7 Strand, HS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand

Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.

Product details

General

Bail Option
Standard
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Type
Automatic
UPC
096359363446

Dimensions

Assembly Rating (Ultimate)
6700 lb
Length
9.2 in
Nominal Guy Wire Size
1/4" 7 Strand
Thickness - Pad
0 in
Weight
0.331 lb
Width
1.4 in

Conductor Related

Conductor Diameter - Maximum
0.253
Conductor Diameter - Minimum
0.24
Conductor Diameter Range
0.24 - 0.253

Logistics

Pallet Quantity
3600